CPCI System for ATX PSU, Horizontal, 2 U, 4 Slot
2 U CompactPCI System with horizontal Card Cage for four 6 U Boards, four RTM Boards. Built in ATX Power Supply.
Features
- In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
- System with horizontal card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
- Backplane 4 slot, 6 U, 64 bit, System slot left
- Heat dissipation by hot-swap fan unit (airflow left to right)
- ATX power supply, 250 W
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, St, powder-coated, black, RAL 9005 | 1 | |
| 2 | Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted on left at front), for horizontal board mounting (6 U / 160 mm deep) | 4 | |
| 3 | Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted on left at front), for horizontal mounting of rear I/O boards (6 U / 80 mm deep) | 4 | |
| 4 | Backplane for 6 U boards, 4 slots, 64 bit; system slot to left, conforms to PICMG 2.0 rev. 3.0 | 1 | |
| 5 | ATX PSU, 250 W; wide-range input 100 ... 240 VAC (3.3 V / 14 A, 5 V / 20 A, 12 V / 16 A, -12 V / 0.8 A); IEC mains plug, switch incl. LED (switches DC power off/on only); with internal fan | 1 | |
| 6 | Hot-swap fan unit, 2 fans, each 109 m3/h (64 cfm) | 1 | |
| 7 | Mains switch | 1 | |
| 8 | Cable harness to connect all system components | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.