nVent CADDY Speed Link Y-Toggle with Eyelet Extension
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Speed Link Y-Toggle with Eyelet Extension
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Attaches to clearance holes in a variety of structures or hanging devices
 - Ideal for supporting lighting fixtures
 - Y-design provides improved stability
 
Specifications
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
        cUL DWMU7.E165703
      
      
      
          
      CAN/CSA C22.2 No. 18.4-04
    
      
        cUL IFFX7.E94389
      
      
              
          English
        
      
          
      CSA-C22.2 No. 250.0
    
      
        cUL IFFX7.E94389
      
      
      
          
      CSA-C22.2 No. 250.0
    
      
        UL DWMU.E165703
      
      
      
          
      ANSI/UL 2239
    
      
        UL IFFX.E94389
      
      
              
          English
        
      
          
      ANSI/UL 1598
    
      
        UL IFFX.E94389
      
      
      
          
      ANSI/UL 1598
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.