Bolt Expansion Anchor
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Bolt Expansion Anchor
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
    
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Heavy duty wedge anchor
- For cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- Approved for use in seismic design category C1 & C2 (for Drill Bit Diameters 8 mm and greater)
Specifications
| Characteristic Axial Loads from ETA-12/0397 | ||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | 
| SABM8010 | 2.4 kN | 3.6 kN | 
| SABM8050 | 2.4 kN | 3.6 kN | 
| SABM10010 | 4.3 kN | 7.6 kN | 
| SABM10050 | 4.3 kN | 7.6 kN | 
| SABM12015 | 7.6 kN | 11.9 kN | 
| SABM12050 | 7.6 kN | 11.9 kN | 
| SABM16025 | 11.9 kN | 16.7 kN | 
| SABM20030 | 14.3 kN | 23.8 kN | 
| SABM8010S6 | 2.4 kN | 4.3 kN | 
| SABM8050S6 | 2.4 kN | 4.3 kN | 
| SABM10010S6 | 4.3 kN | 7.6 kN | 
| SABM10050S6 | 4.3 kN | 7.6 kN | 
Brochure
Catalog
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.