Guide Rail Accessory Type, Strengthened, PC
        
        Hover to magnify image or click to enlarge
      
        Guide Rail Accessory Type, Strengthened, PC
New generation of Strengthened Accessory type guide rails for PCBs or plug-in units. Forms a reliable interface between the subrack mechanics and the sub-assemblies. With the optimized design and the new high quality plastic material not just the stability was significantly increased, but also the fire safety properties improved. Which means the material ensures a low flammability, low smoke toxicity and density and fulfills the EN 45545-2 (Fire Safety in Railway Vehicle) requirements sets R22, R23 and R24 with the highest hazard level HL3. In addition the guide rails are also considered as “Halogen-Free”, according to IEC 61249-2-21.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- NEW generation Strengthened Accessory type plastic guide rails for reliable retention of PCBs or plug-in units
 - Significantly increased stability, due to a high quality material (PC) and an optimized design, which also allows now the usage with rugged horizontal rails
 - Improved fire safety properties, fulfills EN 45545-2 requirement sets R22, R23 and R24 with HL3
 - “Halogen-Free”, according to IEC 61249-2-21
 - Can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
 - Can be bolted to the horizontal rails Type H and R for higher shock and vibration requirements
 - Optional ESD clip for an conductive contact between PCB and horizontal rail available
 - Storage temperature: from -40 °C ... 130 °C
 
Specifications
| Works With | Subracks; Cases; 19" Chassis; Systems | 
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac | 
| Material | Fiber-Reinforced Plastic | 
| Product Type | Guide Rail | 
| Color | Red | 
| Type | Strengthened | 
Catalog
Drawing Document
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.