Cable Coil Storage Rack, CSC08
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Cable Coil Storage Rack, CSC08
The coil storage rack helps organize cable and wire spools to improve the safety and efficiency of the cable management system and increase the Personal Wiring Assistant (PWA) machine performance. Each rack can accommodate up to eight coils, each with a maximum 200 mm flange diameter x 85 mm width.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Mild steel coil storage rack accommodates up to eight coils, each with a maximum 200 mm flange diameter x 85 mm width.
- Pack quantity: 1 piece (Scope of delivery: Coil storage rack 1 piece; Cable guidance brackets 2 pieces)
- Material: Mild steel; RAL 7024 structured powder coating
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.