Speedway Cable Ladder Flat Elbow, 90°
Hover to magnify image or click to enlarge
Speedway Cable Ladder Flat Elbow, 90°
Details
Application images
Resources
Features
- Creates a 90° corner change in cable tray direction
- Provides optimal support for high-performance low voltage and data cables
- Innovative SPEEDLOK integrated coupling system
- Safety edge protects cables during installation
- Slotted side channel, eliminating field drilling for cut-to-length applications
- IEC 61537 load rating and earthing compliant
- Responsive design and layout services, including seismic
Specifications
| Finish | Hot-Dip Galvanized |
| Material | Steel |
Brochure
Certifications
CE, CABLE LADDER
English
EN 61537, LVD 2014/35/EU
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.