40-5 Wedge-Lok
Hover to magnify image or click to enlarge
40-5 Wedge-Lok
Catalog#: 40-5-10-B-LF-LN-M
The Series 40-5 features the same design as the Series 40, but has five segments for superior thermal performance within cold wall applications.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- Weight 1.16 g/cm (0.104 oz./")
- Length 127.0 mm (5.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
- Profile 5.72 mm (0.225") x 6.60 mm (0.260")
- 5 Segment, non-shafted design
- DSCC 89064 / DSCC CID 59789
- Flexible mounting options
- Torque limiting option available; ideal for 2nd level maintenance
- Max expansion 8.38 mm (0.330")
- For cold wall applications
- Average clamp force (5", black anodized) = 314 lbs
- Screw actuated
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Whitepaper
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.