261 Card-Lok
Hover to magnify image or click to enlarge
261 Card-Lok
Catalog#: A261-4.80T2L
The Series 261 features a ridged shafted design which provides more uniform clamping force over the length of the Card Lok, while maintaining wedge and body alignment for easier installation.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Flexible mounting options
- 3 segment, shafted design
- Min expansion 8.26 mm (0.325")
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- Screw actuated
- DSCC CID 59789
- Length 96.5 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- Weight 0.95 g/cm (0.085 oz/")
- Profile 6.35 mm (0.250") x 6.26 mm (0.270")
- For cold wall applications
- Average clamp force (4.80", black anodized) = 201 lbs
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.