Through Roof PVC Assembly, Parallel Conductor to In-Line Conductor
Hover to magnify image or click to enlarge
Through Roof PVC Assembly, Parallel Conductor to In-Line Conductor
Details
Resources
Features
- Allows for lightning protection conductors to be concealed in ceiling or walls
- Use in-line connection for conductor and secure to structure using base plate
Specifications
| Conductor Size, UL | Class 1 - Class 2 (4/0 Max) |
Brochure
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.