nVent LENTON Quick Wedge Mechanical Lap Splicing System
nVent LENTON Quick Wedge is a simple and quick alternative for joining small diameter reinforcing steel bars (rebar). The splice consists of an oval-shaped steel sleeve and a wedge pin. Installation is made in seconds by overlapping bars in the steel sleeve and driving the wedge pin between the bars with a portable hydraulic hand tool.
Typical applications include bridge repair, road repair, building extensions, spiral reinforcement, stirrups and ties, and pile extensions.
Features
- Minimizes length of exposed reinforcing bar (rebar) - eliminates excessive concrete chipping in retrofit installations
- No special bar end treatment required
- Bars can be cut to the approximate size spanning between the reinforcing bar being joined
- In-situ splicing with minimum dowel length requirement
- Low cost
- Quick and easy to use
- Visual inspection possible
- Connections can be made in virtually any weather
- Lightweight hand-held hydraulic pin driver designed for minimum clearance situations
Products | 11 results (28 items)

Yoke

Drive Pin Assembly Kit

Drive Pin

nVent LENTON Quick Wedge Mechanical Lap Coupler, Plain, Pin Included

nVent LENTON Quick Wedge Pin Driver

nVent LENTON Quick Wedge Mechanical Lap Coupler, Coated, Pin Included

Deck Assembly

Drive Pin Grommet Support

Handle Assembly

Drive Pin Grommet