Polyester Compact Wall Mounted Enclosures, UCP/UCPT
        
        Hover to magnify image or click to enlarge
      
        Polyester Compact Wall Mounted Enclosures, UCP/UCPT
The polyester single door compact wall mounted enclosure range, UCP/UCPT, with a IP 66/IP 54 protection degree, is available off the shelf in many different sizes. Either a plain door or transparent door can be ordered. This enclosure range is well suited for outdoor installations, even when exposed to direct sunlight. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.
Industry Standards
cULus_UL Listed
CE UKCA
GOST
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Material: Fibre-glass reinforced polyester. UCPT viewing area: polycarbonate.
 - Body: Monoblock moulded 3 mm thick. Four holes for direct wall fixing. Without gland plate openings.
 - Door: Door, with or without window and 180° opening. For UCP/UCPT750 and above, a door support is supplied for easier closing. Sealing is by an injected one piece polyurethane gasket.
 - Lock: Double-bit 3 mm insert and 90° movement. UCP/UCPT540 and above have three locking points. Other locks are available as an accessory.
 - Temperature resistance: -25 °C to 70 °C in continuous use (peak temperatures up to 130 °C).
 - Characteristics: Self extinguishing and halogen free. Double insulated, according to EN61439-1. Rated insulation voltage Ui = 1000 V ac and 1500 V dc.
 - Protection: IP 66, TYPE 4, 4X, 12, 13 for UCP except UPC430 IP65. IP54 TYPE 12 for UCPT. Impact resistance IK 08 (IK 07 for cabinets with transparent doors UCPT).
 - Approvals: CE, GOST. CSA and cULus_UL Listed approvals apply to plain door enclosures only. For further approvals, please contact nVent HOFFMAN's sales department.
 - Finish: RAL 7035, precoloured raw material.
 - Delivery: Enclosure with door, fixing screws for the mounting plate and a self adhesive rain strip.
 - Note: UCP320, UCP430 and UCP540 are delivered with the doors inside the packaging, unmounted.
 
Specifications
| Body Thickness | 0.12in | 
| Body Thickness | 3mm | 
| Color | Light Gray | 
| Material | Polyester | 
| Color Code | RAL 7035 | 
| Finish | Smooth | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.