Front/Rear Top Frames For Floor Standing Enclosures, MCU
Hover to magnify image or click to enlarge
Front/Rear Top Frames For Floor Standing Enclosures, MCU
This frame creates additional space in the top and can be segregated from the enclosure. It has a universal hole pattern for mounting accessories easily.
Details
Benefits
Resources
Accessories
Features
- Description: For cable entry and routing or for installation of a power distribution system. Fixed to the top of the enclosure by four M12 screws. Available in 200 mm and 300 mm heights. The enclosure roof plate CCR can be used to close the top. For lifting MCU together with an enclosure a separate lifting kit MCUK is needed.
- Side panels: MCUP supplied as an accessory.
- Material: Frame in 1.75 mm steel plate, panels in 1.35 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP55.
- Pack quantity: 1 piece with front and back panels including mounting accessories (without roof plate).
Specifications
| Color | Light Gray |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
| Material | Steel |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.