TBHKM Trapezoidal Deck Hanger with Fixed Nut
        
        Hover to magnify image or click to enlarge
      
        TBHKM Trapezoidal Deck Hanger with Fixed Nut
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Requires separate cross bolt and nut
 - Use TDHP perforation tool to punch hole in decking
 
Specifications
| Finish | Electrogalvanized | 
| Material | Steel | 
| Ceiling Thickness | Static Load F | 
| 0,63 mm - 0,70 mm | 600 N | 
| 0,71 mm - 0,80 mm | 700 N | 
| 0,81 mm - 1,00 mm | 800 N | 
| 1,01 mm - 1,20 mm | 1000 N | 
| 1,21 mm - 1,50 mm | 1200 N | 
| > 1,50 mm | 1500 N | 
Certifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.