SA Coupler with Mounting Plate, Clipped Flange, Coated
        
        Hover to magnify image or click to enlarge
      
        SA Coupler with Mounting Plate, Clipped Flange, Coated
Couplers with clipped flange mounting plates address concrete cover concerns. Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. nVent LENTON couplers are avaialble in multiple coatings to meet specific job requirements. Typical applications include bridges, parking structures, pavement, marine structures and repair work.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Designed to splice the same diameter bars where the second bar can be rotated and is not restricted in its axial direction
 - Durable mounting plates allow for easy attachment to forms
 - Built-in thread cover or screw-in plug protects internal threads from concrete paste contamination
 
Specifications
| Finish Standard | ASTM® A775/A775M and AASHTO M284 | 
| Finish | Epoxy Coated | 
| Material | Steel | 
| 100% U.S. Domestic Content | Yes | 
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 | 
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.