Skip to main content
Please Select Your Country/Language Preferences

TEC_CondensateMgtKit Product Photo Hover to magnify image or click to enlarge

Thermoelectric Condensate Manager

Thermoelectric Condensate Manager drains condensation to bottom of enclosure via vent drain. Includes all required hardware and vent drain.

Read more Read less

Industry Standards

Maintains UL/cUL Type 3R, 12, 4 and 4X rating when properly installed

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.