Replacement Release Handle
        
        Hover to magnify image or click to enlarge
      
        Replacement Release Handle
Replacement Release Handle is for use with the Syspend VL-Motion Arm. Handle is included with the Syspend VL-Motion Arm.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Includes handle end supports with 491 mm (19.3 in.) tube that can be easily cut to length to fit the enclosure
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.