Rack 19-inch Fixed Wall-Mount
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Rack 19-inch Fixed Wall-Mount
Economical solution for banks of small networking equipment. Integral Velcro® cable tiedown slots facilitate cable routing. Shipped in four easy-to-assemble sections. Velcro is a trademark of Velcro Industries B.V.
Industry Standards
UL 2416 Listed; File No. E230874
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
EIA 310-D
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Economical solution for banks of small networking equipment
- Integral Velcro® cable tiedown slots facilitate cable routing
- Shipped in four easy-to-assemble sections
- Velcro is a trademark of Velcro Industries B.V
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.