Open-Frame D-Ring Assembly
Hover to magnify image or click to enlarge
Open-Frame D-Ring Assembly
The Open-Frame D-Ring Assembly mounts horizontally on 19-inch racks. It routes, directs, and group vertical cable bundles. The D-Rings rotate on the bracket for easy cable positioning; snap open for easy access for cable updates, while providing the ability to latch securely. The D-Rings are made of a black plastic. The necessary mounting hardware is included.
Details
Resources
Features
- The Open-Frame D-Ring Assembly mounts horizontally on 19-inch racks
- It routes, directs, and group vertical cable bundles
- The D-Rings rotate on the bracket for easy cable positioning; snap open for easy access for cable updates, while providing the ability to latch securely
- The D-Rings are made of a black plastic
- The necessary mounting hardware is included
Specifications
| Color | Jet Black |
| Material | Plastic; Plastic |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.