Open-Frame D-Ring Assembly
        
        Hover to magnify image or click to enlarge
      
        Open-Frame D-Ring Assembly
The Open-Frame D-Ring Assembly mounts horizontally on 19-inch racks. It routes, directs, and group vertical cable bundles. The D-Rings rotate on the bracket for easy cable positioning; snap open for easy access for cable updates, while providing the ability to latch securely. The D-Rings are made of a black plastic. The necessary mounting hardware is included.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The Open-Frame D-Ring Assembly mounts horizontally on 19-inch racks
 - It routes, directs, and group vertical cable bundles
 - The D-Rings rotate on the bracket for easy cable positioning; snap open for easy access for cable updates, while providing the ability to latch securely
 - The D-Rings are made of a black plastic
 - The necessary mounting hardware is included
 
Specifications
| Color | Jet Black | 
| Material | Plastic; Plastic | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.