Modification Center 163
Hover to magnify image or click to enlarge
Modification Center 163
The nVent Hoffman ModCenter 163 is recognized as the most versatile automated modification solution for the machining and building of electrical control panels and enclosures. The Hoffman ModCenter automates the traditional, lengthy and costly, process of control panel building, such as but not limited to: measuring, marking, drilling, tapping, milling, and much more on any material control panel or enclosure quickly and consistently.
Details
Resources
Features
- Handles enclosures up to 63 inches/1600mm tall by 49 inches/1250mm wide
- Handles back panels up to 65 inches/1650 tall by 94 inches/2400mm wide
- Increase production speed, quality and consistency of producing electrical panels
- Decrease human error and safety concerns with automated modifications.
- Ability to convert CAD data to CNC form
- Lightshield protects operator while Hoffman ModCenter is in use
- Ability to measure, drill, mill, tap, etch with precise accuracy, speed and repeatability
- Ball screw spindles to deliver precise holes and cutouts
- Dual processing, enclosure and mounting panel at the same time
- Capable of cutting a variety of materials, including explosion proof electrical panels
- High frequency spindle drive
- Quiet operation for operator comfort
- Built-in Vacuum for quicker clean up
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.