Cable Entry Gland Plate Grommet Small, CCFGSX


Cable Entry Gland Plate Grommet Small, CCFGSX
CCFGS cable glands are used with CCFI, CCFO and CCFR cable entry systems.
Details
Resources
Features
- Wave-cut profile supports easy installs ensuring a perfect fit around cables.
- The conical shape of the grommets allows them to be easily pressed in, provides static strain relief in accordance with DIN EN 6244
- For assembly, they are pressed from the inside out into the openings of the assembled inlays
- The grommets are available in different sizes to match the diameter of the cable
Specifications
Color | Gray |
Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.