Baying Bracket, MCPL
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Feature: A baying kit including snap-lines, mounted on the interior of the profiles, to allow for side-to-side baying of an IEC Modular Enclosure with a Proline floor standing enclosure
 - Advantage: Tool free assembly without the need to remove the door and rear panel
 - Benefit: Reduction of assembly time
 - Comment: These brackets should not be used in combination with a separation plate or mounting plate if mounted on the side of the enclosure
 - Baying Brackets are zinc plated; Frame Extension Profiles are powder coated light gray RAL 7035
 
Specifications
| Thickness | 3mm | 
| Thickness | 11ga | 
| Color | Light Gray | 
| Finish | Powder Coated; Zinc Plated | 
| Color Code | RAL 7035 | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.