Ground Point Assembly
        
        Hover to magnify image or click to enlarge
      
        Ground Point Assembly
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
      
    
              
            
        
      
  
  
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Convenient ground system connection points in concrete structures
 - Used for equipment, machinery and structure grounding
 - Results in maximum current-carrying capacity equal to the cross-sectional area of the conductor or stud
 - The nVent ERICO Cadweld connection between the stud and pigtail will not loosen or corrode
 
Specifications
| Material | Copper Alloy | 
| B530-A-2Q-72 | ||
| B530 | Ground Plate Configuration | 
      B530 = RA
       B531 = RB B532 = SS B533 = TA  | 
  
| A | Ground Plate Part Number | 
      A = B1612Q
       B = B1613Q C = B1622Q D = B1642Q E = B1643Q  | 
  
| 2Q | Cable Code | 
      1G = #6 Solid
       1L = #4 Stranded 1V = #2 Stranded 2C = 1/0 Stranded 2G = 2/0 Stranded 2Q = 4/0 Stranded 2V = 250 MCM Stranded 3D = 350 MCM Stranded 3Q = 500 MCM Stranded  | 
  
| 72 | Cable Length (inches) | |
Brochure
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.