Compression Coupler for Copper-Bonded Ground Rod, Pointed
        
        Hover to magnify image or click to enlarge
      
        Compression Coupler for Copper-Bonded Ground Rod, Pointed
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Threadless compression coupler for use with pointed copper-bonded ground rods
 - Inside of coupler is tapered so ground rod compresses during installation to form an irreversible conductive connection
 
Specifications
| Material | Silicon Bronze | 
Brochure
Catalog
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
        CSA 46866
      
      
      
          
      CSA C22.2 No. 0, CSA C22.2 No. 41
    
      
        CSA-US 46866
      
      
      
          
      ANSI/UL 467
    
      
        DoC, ERICO CBGR 
      
      
              
          English
        
      
          
      EN IEC 62561-2:2018, PN-EN IEC 62561-2:2018-4
    
      
        BBJ Z/12/017/21
      
      
              
          English,Polish
        
      
          
      EN 62561-2
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.