18 PCB-Tainer
Hover to magnify image or click to enlarge
18 PCB-Tainer
Catalog#: 18B-6-3
The Series 18 PCB Tainer is ideal for PCB retention within low shock and vibration applications.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
Distributors In Your Area
Features
- Weight 0.63 g/cm (0.056 oz/")
- Mounts to the enclosure with standard rivets, eyelets or screws
- Constructed from beryllium copper or stainless steel
- Width 12.7 mm (0.50")
- Supports PCB thickness of 2.38 mm (0.094")
- For sheet metal applications
- Height 4.35 mm (0.171")
- Length 50.8 mm (2.0") to 254.0 mm (10.0"), 12.7 mm (0.5") increments
- Spring based retention design
- Available unplated or with silver, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
- Mounting hole Ø 2.49 +0.03\-0.08 (Ø 0.098 + 0.001\- 0.003)
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.