Eurorack Slide Rail, 40 kg, Depth-Adjustable
Eurorack Slide Rail with 40 kg load capacity for mounting on the cabinet uprights or 19" panel/slide mounts. The slide rail supports shelf of heavy 19" Chassis.
Features
- Can be fitted in 1 U increments
- Static load-carrying capacity 40 kg per pair, depth-adjustable
- St, 1.5 mm, finish AlZn
- For fitting to 19" panel/slide mounts or 19" server panel/slide mounts (pitch c from 675 mm to 850 mm)
- Support for heavy 19" modules
- Wide support surface
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Slide rail, depth-adjustable, St, 2 mm, finish AlZn | 2 | |
| 2 | Assembly kit | 1 | 
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
             
             
            