Depth Extension Kit, UDE
Hover to magnify image or click to enlarge
Depth Extension Kit, UDE
The extension frame will allow for components that do not fit within the standard depth of the enclosure to be mounted.
Details
Benefits
Resources
Features
- Description: Increases the standard depth (320 mm) of the enclosure up to 640 mm. When this accessory is used the rain hood cannot be used. UDE maintains the enclosures IP rating.
- Finish: RAL 7035.
- Delivery: 2 side panels, one top and one bottom panel, two open back panels and mounting accessories.
- Delivery: 2 side panels, one top and one bottom panel, two open back panels and mounting accessories
- Polyester depth extension frame for polyester modular wall mounted enclosures
- The extension frame increa...
Specifications
| Color | Light Gray |
| Material | Polyester |
| Color Code | RAL 7035 |
| Finish | Smooth |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Height
- View All
9 parts found.
Catalog Number
to
of
Page
of
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.