Clip Band for PI Cables
Hover to magnify image or click to enlarge
Clip Band for PI Cables
nVent RAYCHEM HWA-PI-FIX-SS-xMM series are stainless steel clip bands to attach polymer insulated (PI) heating cables to pipes, 10 m per roll, 2 sizes: for diameters up to 5 mm, HWA-PI-FIX-SS-5MM-10M; for diameters up to 8 mm, HWA-PI-FIX-SS-8MM-10M.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install
- Particularly suited to install mutliple polymer insulated cable runs on a pipe with an even spacing (e.g. tree phase systems)
- Available in 2 sizes to accomodate round heating cables up to 8mm diameter
- Stainless steel 316 for high corrosion resistance
Specifications
| Length | 10 m |
| Length | 32.8 ft |
| Material | AISI 316 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.