Ventilated Front Panels, PACV
Hover to magnify image or click to enlarge
Ventilated Front Panels, PACV
This front panel has the same finish as the enclosure and is used to cover empty sections within 19" profile systems, in order to maintain the enclosure's aesthetics while Improving the enclosure's cooling capability.
Details
Benefits
Resources
Accessories
Features
- Description: Ventilated 19" front panel.
- Material: 3 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.