Mounting Plate Back-To-Back Bracket Kit, MPBB


Mounting Plate Back-To-Back Bracket Kit, MPBB
To mount two mounting plates back to back at any depth within the enclosure’s usable space, the position can be adjusted in steps of 25 mm. The space between the mounting plates is less than 10 mm, maximizing the free usable space for customer use.
Details
Resources
Features
- Description: To mount two mounting plates back to back at any depth within the enclosure’s usable space, the position can be adjusted in steps of 25 mm. The space between the mounting plates is less than 10 mm, maximizing the free usable space for customer use.
- Material: 3 mm zinc plated steel.
- Pack quantity: 2 top brackets, 4 side brackets, 4 bottom brackets with mounting accessories.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.