Large Polycarbonate Terminal Box, OPCP
Large Polycarbonate Terminal Box, OPCP
This polycarbonate terminal box range, OPCP, with a IP 66, 67 protection degree, can be extended in depth. It is available off the shelf in many different sizes. Deeper components may be installed when an extension frame, OPCP-EE, is used. The OPCP range is well suited for indoor and outdoor environments, even in locations where there is direct sunlight, thanks to the resistance to UV radiation. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.
Industry Standards
CE UKCA
GOST
IP
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Polycarbonate box, halogen-free, suitable for outdoor use. High UV radiation resistance. Self-extinguishing.
 - Material: Polycarbonate.
 - Gasket: Polyurethane gasket integrated in the box cover.
 - Temperature resistance: -40 °C to +80 °C.
 - Flammability: UL746C 5V.
 - Protection: IP 66, 67 | IK 08 (-25 °C … +35 °C).
 - Finish: RAL 7035.
 - Approvals: CE, GOST. For cULus_UL Listed, please contact our sales department.
 - Delivery: Body, cover, cover screws manufactured from polyamide and mounting screws.
 - Customers can receive terminal boxes with a short delivery time, that match their size requirements which can be installed in both indoor and outdoor environments, even in locations where there is direct sunlight
 - This will also remove any extra costs due to oversizing
 - Component failure and unnecessary downtime is avoided as water and dust are prevented from entering the terminal box
 - If necessary, deeper components can be installed when the expansion frame, OPCP-EE, has been mounted
 - The mounting plate, OMP, and DIN profiles, DR, have to be ordered separately, in order to complete the installation of the terminal box
 - The expansion frame, OPCP-EE, should be ordered if a deeper terminal box is required
 - Inner depth (mm): 115
 
Specifications
| Color | Light Gray | 
| Material | Polycarbonate | 
| Color Code | RAL 7035 | 
| Finish | Smooth | 
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.