Connection Busbar Support, WO60


Connection Busbar Support, WO60
Details
Benefits
Resources
Features
- Description: Connection busbar support with integrated terminals (1,5 - 16 mm²) for feeding or tapping the busbar with internal scew holes. May also be used as centre support.
- Rated voltage: 690 V
- Rated current: 63 A
- Rated frequency: 50/60 Hz
- Rated isolation voltage Ui: 1000 V
- Rated surge voltage Uimp: 6 kV
- Short circuit withstand: 14 kA (max 400 mm distance between supports)
- Power dissipation 80% of rated current: 0.5 W
- Dimensions: 20 × 202 × 87 mm
- Pack quantity: 10 pcs.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.