Prefabricated Cable Assembly
        
        Hover to magnify image or click to enlarge
      
        Prefabricated Cable Assembly
Safe 24 V operating low-voltage cable assembly is of simple design and rugged construction to ensure long life and minimum maintenance. The self-regulating feature enables the heating system to vary power output in response to changes in surrounding temperatures and weather conditions. As temperatures increase, the self-regulating cable automatically decreases its heat output, providing dependable over temperature protection. Self-regulating cables conserve energy by providing heat when and where it is needed over the entire circuit length. Available cable assemblies include 12 m (39.4') of regular electrical cable connected in our manufacturing facilities to self-regulating cable.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Self-regulating heating technology from nVent RAYCHEM
 - Touch-safe operating temperature
 - Prefabricated and tested in factory
 - Designed for installation into mounting channel
 - Rugged construction to withstand harsh environmental conditions
 
Specifications
| Material | Copper;Fluoropolymer | 
| Finish | Nickel Plated | 
Brochure
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.