MTCA.0 System for 2 Single Full-Size AMC Modules, 1 HE
The System is designed for 2 AMC modules. The integrated Power Supply and Power switches on the backplane enable the Payload Power to the AMC Modules without the need for a separate MCH.
Features
- Small, compact case to hold 2 single full-size AdvancedMC modules With an optional 2 HP filler module, 2 single mid-size modules can also be fitted
- Direct connection of all ports between both AdvancedMC slots (see backplane topology); data transfer rates up to 10 Gbps per port
- 90 - 264 VAC wide range input on rear of case, 150 W power supply in rear section of enclosure
- 12 VDC voltage is activated by the AdvancedMC module presence signal
- 150 W cooling capacity at an ambient temperature of 55 °C, airflow from right to left, temperature-regulated fans
- Fan unit and fan filter are easy to service or replace
- The enclosure is stackable and prepared for plate mounting
Specifications
PRODUCT ATTRIBUTES
Catalog
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded case, St, black RAL 9005, 1 U, 252 mm wide, 302 mm deep, with 2 horizontal slots for single full-size AdvancedMC modules | 1 | |
| 2 | Backplane, 2 slot, with fan control and AdvancedMC slot power activation | 1 | |
| 3 | AC mains input via 1 IEC 320-C20 AC mains plug, 150 W open frame PSU, 90 - 264 VAC | 1 | |
| 4 | Fan tray, easy to replace | 2 | |
| 5 | Air filter, easy to replace | 1 | |
| 6 | Rubber feet, included | 4 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.