Skip to main content
Please Select Your Country/Language Preferences

MCSS Photo Hover to magnify image or click to enlarge

Modular Single Door, MCSS

The stainless steel single door combinable floor standing enclosure range, MCSS, with a IP 55 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File No. E92044

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12; File No. E92044

NEMA/EEMAC Type 12

CSA, File No. 1442951: Type 12

IEC 62208 IP55

CE, UK CA, UL, DNV, EAC

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 1.5mm
Door Thickness 2mm
Door Thickness 14ga
Body Thickness 16ga
Finish Brushed
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources Video
IP66

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.