Small Form Factor Cases Small Form Factor Cases Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Small Form Factor Case Product Family Interscale Type Desktop Height 34mm (1) 43.7mm (13) 88.1mm (10) 94mm (2) 132.6mm (6) View All View Less Apply Width 112mm (2) 132.6mm (1) 133mm (1) 184mm (2) 221mm (8) 310mm (6) 399mm (12) View All View Less Apply Depth 106.5mm (2) 132.6mm (1) 177mm (5) 189mm (2) 221mm (8) 221.45mm (8) 310mm (3) 310.35mm (3) View All View Less Apply Protection Rating IP20 (15) IP30 (17) Cooling Conduction Cooled (3) Non-Perforated (15) Perforated (14) Filter1Filter applied: 1Category: Small Form Factor CasesView All Filters (1) SubcategoriesInterscaleDetails