CPCI Serial Power Adapter Board
Hover to magnify image or click to enlarge
CPCI Serial Power Adapter Board
The nVent SCHROFF CPCI Serial Power Adapter Board is a small pcb to connect +12V and GND in between the CPCI Serial Power Backplane and the CPCI Serial Backplane. Several Versions available. Please refer to the CPCI Serial Power Backplane Manual to select the correct part.
Details
Resources
Features
- Power adapter boards for simple connection of 12 V main supply voltage between CompactPCI Serial backplanes and power backplanes
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.