RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 84 HP, 235,5 mm
The versatile RatiopacPRO Style desktop case features a protective frame design, rubber strips, and various configuration options.
The Front and Rear Trims with Top & Bottom Rubber Strip option provides connector safeguarding and integrated stacking c...
Features
- Desktop case with protective frame design and rubber strips all around the frame, for even more protection
- Case for 19" components (guide rails) or proprietary components (mounting plate)
- To establish EMC-shielding, additional components need to be added to the enclosure
- Front and rear side prepared for front panel mounting with collar screws and sleeves
- Perforated bottom cover for air-cooling
- No visible screws; cladding parts removable without tools
- For board depth 160 mm, 220 mm, 280 mm and 340 mm (depending on case depth)
Specifications
PRODUCT ATTRIBUTES
Catalog
Certification
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Side panel, AI, 2 mm, passivated | 2 | |
| 10 | Depth profile, Al-profile, RAL 9006 | 4 | |
| 11 | Fixing materials kit and user manual | 1 | |
| 2 | Side cover, Al, 1 mm, visible surface RAL 7016 | 2 | |
| 3 | Front Trim Circulating, die-cast zinc, RAL 9006 | 2 | |
| 4 | Rear Trim Circulating, die-cast zinc, RAL 9006 | 2 | |
| 5a | Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016, assembled on front side bottom, for IEEE application | 1 | |
| 6 | Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016 | 3 | |
| 7 | Rubber Strip, RAL 3000 | 2 | |
| 8 | Bottom cover with round perforation Ø 2.3 mm, Al, 1 mm, internal surface conductive, visible surface RAL 7016, with GND/earthing connection | 1 | |
| 9 | Top Cover, Al, 1 mm, Surface RAL 7016, with GND/earthing connection | 1 |
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.