CPCI System With PSB, 10 U, 14 Slot
10 U CompactPCI System with PSB for fourteen 6 U Boards, fourteen RTM Boards and up to four 3U pluggable Power Supplies.
Features
- System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG 2.16
 - System with vertical card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
 - Backplane, PSB (package switched backplane), PICMG 2.16 16‐slot, 6 U, 64 bit (2 fabric/switch slots, 14 node slots)
 - Heat dissipation by fan module, from front to rear
 - Two 19" CompactPCI power supplies, 300 W (3 U, 8 HP), prepared for installation of two additional 19" compatible PSUs
 - Prepared for system monitoring with a chassis monitoring module (CMM)
 
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, Al; perforated front panel to front and rear, 19" bracket in RAL 9006; remaining parts passivated in aluminium; front handles (RAL 9005) | 1 | |
| 10 | Front panel, rear, 6 U, 8 HP | 1 | |
| 11 | Front panel, front, 3 U, 4 HP, cover for optional CMM module space | 2 | |
| 12 | Cable harness to connect all system components | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (6 U, 160 mm deep) | 16 | |
| 3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to front bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep) | 16 | |
| 4 | PSB backplane for 6 U boards, 64 bit, 2 fabric/switch slots, 14 node slots, 2 CompactPCI segments, system slot left and right; part no. 23006‐610 | 1 | |
| 5 | 19" compatible power supply, 300 W (3 U, 8 HP); part no. 13100‐143 | 2 | |
| 6 | Extractable fan unit with filter mat, 3 fans, 24 VDC, 270 m3/h (160 cfm) | 1 | |
| 7 | Front panel, front, 3 U, 8 HP, space for two further power supplies | 2 | |
| 8 | DC switch on front | 1 | |
| 9 | AC input (IEC connector), mains filter module, fuse, 6 U, 8 HP | 1 | 
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.