Polymer Junction Box for Self-Regulating Cables


Polymer Junction Box for Self-Regulating Cables
nVent RAYCHEM JB1-C is a junction box stand kit with a cold-applied core sealer for use with nVent RAYCHEM BTV, CTV, QTVR, XTV, KTV, and VPL heat tracing cables.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Cold applied: core sealing boot with non-curing sealant; no heat gun, no hot work permit needed
- Simplified design in hazardous area, integral part of system approval
- Reliable during long life, 10 year product warranty available, maintenance free
Specifications
Max Conductor Cross Section | 0.0155 in² |
For Ex-Zone Gas | 1, 2 |
Max Conductor Cross Section | 10 mm² |
Inlet Type | Cable |
IP Rating | IP66 |
For Ex-Zone Dust | Not Applicable |
Cover Attachment | Screwed |
Mounting | Surface Mounted/Recessed Mounted |
Ambient Temperature | −20 to 40 °C |
Ambient Temperature | −4 to 104 °F |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.