Solar Bonding Lug
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Bonds the frames and mounting structures of solar photo voltaic systems in accordance with NEC® requirements
 - Copper alloy is corrosion resistant and galvanically compatible with copper grounding conductors and aluminum photovoltaic module frames
 - Lay-in feature allows for easy positioning along multiple frames
 
Specifications
Installation Manual / Instruction Sheet
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
        UL QIMS.E349133
      
      
              
          English
        
      
          
      UL 2703
    
      
        UL QIMS.E349133
      
      
      
          
      UL 2703
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.