Heavy Duty Carrier Bars, CBU


Heavy Duty Carrier Bars, CBU
This heavy duty carrier bar for mounting heavy components, such as transformers, is supplied with T-shaped sliding bolts and is equipped with slotted holes for mounting in any position within the enclosure.
Details
Benefits
Resources
Features
- Description: Heavy duty carrier bar for mounting heavy components e.g. transformers. Supplied with T-shaped sliding bolts and equipped with slotted holes for mounting in any position, both in width and depth of the enclosure.
- Material: 2.5 mm zinc plated steel.
- Pack quantity: 1 pair with mounting accessories and 4 T-shaped sliding bolts.
Specifications
Thickness | 2.5mm |
Thickness | 14ga |
Material | Mild Steel |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.