Stainless Steel Pipe Bonding Clamp
Hover to magnify image or click to enlarge
Stainless Steel Pipe Bonding Clamp
The nVent ERICO product line of dual conductor clamps offers a wide range of grounding and bonding products for fence, pipe and pedestal applications. The clamps feature a strap design with variable wire size on both directions to save installation time and be more flexible. The product applies to IEC® EN 62561-1 and its stainless steel material will provide a reliable, high-quality connection for each application.
Details
Resources
Features
- All parts are made of Stainless Steel 304
- Cross-directional feature designed for vertical or horizontal grids
- Strap design allows for easy application with more flexibility and no loose hardware
- Lightning current carrying capability (10/350 µs) limp=50kA
- Suitable for outdoor use
- Applicable for one or two conductors (solid/stranded)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.