Disconnecting Link with Enclosure for Cable
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Disconnecting Link with Enclosure for Cable
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                  
Features
- Allows for quick and easy disconnection of the earthing system to facilitate testing of the earth in isolation
- High conductivity, hard drawn, electrolytic tough pitch copper per EN 13601
- Includes stainless steel 304 enclosure, rubber dustproof, halogen-free polyamide insulators, stainless steel hardware
- Compression straight lug: according to DIN46235 standard
- Rubber gland for cable connection
- 8 microns tinned finish according to ASTM B545 Service Class “C”
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
            