Disconnecting Link with Enclosure for Cable


Disconnecting Link with Enclosure for Cable
Details
Resources
Features
- Allows for quick and easy disconnection of the earthing system to facilitate testing of the earth in isolation
- High conductivity, hard drawn, electrolytic tough pitch copper per EN 13601
- Includes stainless steel 304 enclosure, rubber dustproof, halogen-free polyamide insulators, stainless steel hardware
- Compression straight lug: according to DIN46235 standard
- Rubber gland for cable connection
- 8 microns tinned finish according to ASTM B545 Service Class “C”
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.