Select a product item to see it in the 3D viewer PKS1201245H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 120 mm² Stranded, 250 kcmil Stranded, 13 mm Hole PKS1201645H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 120 mm² Stranded, 250 kcmil Stranded, 15 mm Hole PKS1501245H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 150 mm² Stranded, 300 kcmil Stranded, 13 mm Hole PKS1501645H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 150 mm² Stranded, 300 kcmil Stranded, 15 mm Hole PKS1851245H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 185 mm² Stranded, 350 kcmil Stranded, 13 mm Hole PKS1851645H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 185 mm² Stranded, 350 kcmil Stranded, 15 mm Hole PKS2401245H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 240 mm² Stranded, 500 kcmil Stranded, 13 mm Hole PKS2401645H - Compression 45° Angle Lug, Heavy-Duty DIN46235, 240 mm² Stranded, 500 kcmil Stranded, 15 mm Hole RKS0061945 - Compression 45° Angle Lug, Standard, #6 Stranded, 16 mm² Stranded, 12.95 mm Hole RKS1201245 - Compression 45° Angle Lug, Standard, 120 mm² Stranded, 250 kcmil Stranded, 13 mm Hole RKS1201645T - Compression 45° Angle Lug, Standard, 120 mm² Stranded, 250 kcmil Stranded, 15 mm Hole RKS1501245T - Compression 45° Angle Lug, Standard, 150 mm² Stranded, 300 kcmil Stranded, 13 mm Hole RKS1501645T - Compression 45° Angle Lug, Standard, 150 mm² Stranded, 300 kcmil Stranded, 15 mm Hole RKS1851245T - Compression 45° Angle Lug, Standard, 185 mm² Stranded, 350 kcmil Stranded, 13 mm Hole RKS1851645T - Compression 45° Angle Lug, Standard, 185 mm² Stranded, 350 kcmil Stranded, 15 mm Hole RKS2401245T - Compression 45° Angle Lug, Standard, 240 mm² Stranded, 500 kcmil Stranded, 13 mm Hole RKS2401645T - Compression 45° Angle Lug, Standard, 240 mm² Stranded, 500 kcmil Stranded, 15 mm Hole RKS3001245T - Compression 45° Angle Lug, Standard, 300 mm² Stranded, 600 kcmil Stranded, 13 mm Hole RKS3001645T - Compression 45° Angle Lug, Standard, 300 mm² Stranded, 600 kcmil Stranded, 15 mm Hole RKS4001245T - Compression 45° Angle Lug, Standard, 400 mm² Stranded, 800 kcmil Stranded, 13 mm Hole RKS4001645T - Compression 45° Angle Lug, Standard, 400 mm² Stranded, 800 kcmil Stranded, 15 mm Hole