SC Series, Above Insulation Power Connection Kit, Direct (No cold lead)
SC Series, Above Insulation Power Connection Kit, Direct (No cold lead)
nVent RAYCHEM JBM-SC-A is a junction box that integrates a support bracket and insulation entry kit by using a hollow stand to feed the heating cable into the junction box .
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Power connection and end termination kit for all 2SC and 3SC heaters
- Simplified Bill of Material by eliminating colds leads, support brackets and insulation entry kits
- A complete system that allows for direct connection of the power cable without a cold lead
- Connections are made directly into Cage clamp terminals which are simple to use and very reliable
- Hazardous areas approved
- Design validation for specific applications, fully supported by nVent design software TraceCalc Pro
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.