Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor


Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor
Details
Resources
Features
- Allows for lightning protection conductors to be concealed in ceiling or walls
Specifications
Conductor Size, UL | Class 1 - Class 2 (4/0 Max) |
Brochure
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.