nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Multi-Leg


nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Multi-Leg
The nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Multi-leg, is intended to be welded to the web of the rail at the neutral axis. The kit has all the necessary components to establish a welded bond connection to the web of the rail. To ensure connection integrity, the attachment shall be made using nVent ERICO Cadweld Plus welding material. The multileg track connector was developed to allow multiple connections in tight spaces while maintaining rail integrity.
Details
Resources
Features
- Provides multiple connection points via one track connection
- Factory made nVent ERICO Cadweld connection
- Reduces field labor and maintenance time on track
- Easily make future connections in high-congestion areas
- Provides unchanging electrical resistance
- Superior corrosion resistance
- Easy installation, with minimum installer training required
- Simple and highly-portable installation equipment
- Equally usable on old, worn, or new rails
- Available as bond-only or incorporated in a Bond Kit including all necessary parts to ensure easy handling at jobsite
Specifications
Material | Copper Magnesium |
Finish | Tinned |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.