Skip to main content

Please Select Your Country/Language Preferences

PH38148.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cadweld Plus Rail Joint Bond Kit, Signal, Tab Style

The nVent ERICO Cadweld joint bonds are intended to be welded to the head of the rail profile within the confines of the joint bar. To ensure connection integrity, the attachment shall be made using nVent ERICO Cadweld Plus welding material.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Rail Type 85 lb to 141 lb T-Rail Sections
Material Cadmium Bronze;Copper
Bond Terminal Style Tab
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources Video
Introduction to nVent ERICO Cadweld Plus Installation Process

Play

nVent ERICO Rail Solutions Overview

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy